IESNA:LM-63-2002
[TEST]P1055671
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]920
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
785.9 778.6 774.5 768.8 759.9 747.6 734.6 719.9 702 683.2
662.8 640 616.4 591.1 565.8 538.9 512 484.3 454.1 425.6
396.2 366.9 338.3 309 279.6 250.3 220.1 189.1 159.8 130.4
102.7 75.8 51.4 28.5 9.8 0 0
785.9 789.2 781.9 772.1 757.4 737.8 715.8 691.4 663.7 633.5
600.9 566.6 530.8 493.3 454.1 415 376.7 336.7 297.6 260.1
222.6 186.7 150 118.2 87.2 60.3 36.7 25.3 17.9 11.4
6.5 2.4 0.8 0 0 0 0
785.9 780.2 767.2 747.6 719.9 688.9 650.6 609 561.7 512
459 406.8 355.5 304.1 256 209.5 165.5 125.6 88.9 58.7
31.8 22.8 17.9 13.9 9.8 6.5 4.1 2.4 1.6 0.8
0.8 0.8 0.8 0.8 0 0 0
785.9 779.4 761.5 733 695.4 650.6 599.2 542.2 480.2 416.6
354.7 295.1 238.1 185.9 137.8 95.4 60.3 30.2 22 17.9
13 9.8 6.5 4.1 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
785.9 780.2 764.7 733 689.7 640 582.9 518.5 451.7 384.8
321.2 258.4 201.4 151.6 104.4 66 33.4 22.8 17.9 13.9
9.8 6.5 4.1 2.4 1.6 0.8 0.8 0.8 0.8 0
0.8 0 0 0 0 0 0
